??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML RPH-I2F1-KZZZ-X0032-0025
HELP_VARIABLE
Company
Balluff
Description
BML magnet ring
Bill of material
BALLUFF BML RPH-I2F1-KZZZ-X0032-0025
VERF
Availability
Available
BC
Order code
BML09W5
TC
Product identifier
BML RPH-I2F1-KZZZ-X0032-0025
PX
Product view
58160_00
TECH
Tech. Details
Tech. Detail
W
Weight
0.01 Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
Application = rotary motion, Material = Plastic, Dimension, reference = (ODxIDxW), Pole width = 2 mm, Accuracy class = 550 ", Ambient temperature = -20...80 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.